Pin For Impact Socket EA164AA-6A

Pin For Impact Socket EA164AA-6A【5 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

【Product Specifications】
・Fixing pin for impact socket, handle, etc.
・Use with O ring (EA164A-9 to -75B).
・Drive…25.4(1")
・Pin dia.(mm)…6
・Pin length(mm)…45

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

5 Pieces Per Package

Part Number : EA164AA-6A
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 5 Pieces Per Package

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)