Hand Truck (for Propane Cylinder) EA330FA-10

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・For propane cylinder
・Movable equal load-Approx. 28kg
・Overall height-970mm
・Weight-4.3kg
・Platform dim.-240 x 300mm
・Wheel diameter (filled with air)-210mm
・Aluminum alloy
・Up to 10kg cylinders are applicable.