Entire flange packing EA351DK-15

Entire flange packing EA351DK-15
  • On Sale Till 30/11/2018

【Product Specifications】
・Entire packing
・JIS10K
・Pressure limit-5MPa
・Material-SUS316 (flat) + inflating graphite + seizure prevention process
・Category temperature range: -240 to 650℃ (usage in oxidized ambient gas: up to 420℃)
・Hard to be broken with pressure,so the packing's seizure to flange is significantly reduced.
・Applicable fluid-Water, steam, oil, hot air, exhaust gas, etc
・Nominal dia.…15A
・Thickness…3.0mm

Part Number

Configured Part Number is shown.

EA351DK-15

Part Number
EA351DK-15
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA351DK-15 in the Entire flange packing EA351DK-15 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)