Non-Asbestos Joint Sheet EA351NE-3B

Non-Asbestos Joint Sheet EA351NE-3B
  • On Sale Till 31/08/2018

【Product Specifications】
・For pipe flange gasket for various industries, gasket for various equipment, gasket for duct
・Pressure limit-3.0MPa
・Heat-resistant temperature: -50 to 150℃
・Sheet gasket made by rolling and vulcanizing organic and inorganic fibers mixed with special rubber binder and filler
・Dim.…1270 x 1,270mm
・Thickness…3.0mm

Part Number

Configured Part Number is shown.

EA351NE-3B

Part Number
EA351NE-3B
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA351NE-3B in the Non-Asbestos Joint Sheet EA351NE-3B series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)