Sheet Gasket EA351NF-2B

Sheet Gasket EA351NF-2B
  • On Sale Till 31/08/2018

【Product Specifications】
・As flange gasket for general industries, gasket for seawater line piping and equipment, and union packing for fitting
・Pressure limit-3.0MPa
・material-EPB(Ethylene-propylene rubber )
・Heat-resistant temperature: -47 to 150℃
・Chemical resistance
・Available in food area(Certified to No. 201 notification of the Ministry of Health and Welfare)
・Dim.…1270 x 1,000mm
・Thickness…2.0mm

Part Number

Configured Part Number is shown.

EA351NF-2B

Part Number
EA351NF-2B
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA351NF-2B in the Sheet Gasket EA351NF-2B series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)