Gloves (Deer Leather / Thickness 1 mm)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Palm: deerskin, Back: polyester knit, Wrist: pile rubber, using reflective film for nighttime
・Length-220mm (for L size)
・With hook and loop fastener
・Soft, which is maintained even when wet, providing outstanding fit
・Dim.…M