Gloves (Pig Leather / Hook-and-Loop Tape Stop / Thickness 0.6 mm)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Length-Approx. 235mm
・Circumference of the palm…approx. 200mm
・Material-Palm: pig genuine skin, Back: meshCuff: pile fabric rubber, with hook and loop fastener
・Good workability, strong abrasion-resistance, light weight
・Dim.…M
・Color…Purple