Leather Gloves (Cowhide) EA353J-17

Leather Gloves (Cowhide) EA353J-17

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Material-Palm: cow split leather, Back: genuine cowhide
・For electric work, construction, transportation work, etc.
・Length-215mm(for L size)
・With hook and loop fastener
・Dim.…M

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA353J-17
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)