• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (MYT) 21/4/2019. We apologize for the inconvenience.
[Camouflage] Cowhide Gloves EA353J-93

[Camouflage] Cowhide Gloves EA353J-93

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Material-cowhide leathe suede
・Back-camouflage
・With cuff gusset
・cuff cloth rubber, hook and loop fastener type
・With a back rubber diaphragm
・Length-235mm(L size)
・Size-LL

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA353J-93
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)