Work Gloves (12 Pairs), Weight: 780 g

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Triple-knitting
・Length-Approx. 220mm
・Total weight-780g
・Material-Cotton, rayon, polyester and others

【Product Specifications】
・Triple-knitting
・Length-Approx. 220mm
・Total weight-780g
・Material-Cotton, rayon, polyester and others