Work Gloves, 12 Pairs Pure Cotton (Weaving by 11 Strings), EA354A-20

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Eleven-tuple-knitting
・Length-Approx. 270mm
・Total weight-950g
・Material-Cotton 100%
・Long wrist type

【Product Specifications】
・Eleven-tuple-knitting
・Length-Approx. 270mm
・Total weight-950g
・Material-Cotton 100%
・Long wrist type