Work Gloves, 12 Pairs Pure Cotton (Weaving by 13 Strings), EA354A-22

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Thirteen-tuple-knitting
・Total weight-1,000g
・Material-Cotton 100%
・Length-Approx. 230mm

【Product Specifications】
・Thirteen-tuple-knitting
・Total weight-1,000g
・Material-Cotton 100%
・Length-Approx. 230mm