Work Gloves, 12 Pairs Special Spinning (Weaving by 2 Strings), EA354A-23

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Double-knitting
・Total weight-550g
・Material-Cotton, polyester and others
・Length-Approx. 225mm

【Product Specifications】
・Double-knitting
・Total weight-550g
・Material-Cotton, polyester and others
・Length-Approx. 225mm