Thick Pure Cotton Work Gloves (12 Pairs) EA354A-327

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Sextuple-knitting
・Length-Approx. 230mm
・Total weight-900g
・Material-Cotton 100%
・Thick gloves

【Product Specifications】
・Sextuple-knitting
・Length-Approx. 230mm
・Total weight-900g
・Material-Cotton 100%
・Thick gloves