Ultra Thick Pure Cotton Work Gloves EA354A-41

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Cotton 100%
・The ultra thick fabric protects the hands. Suitable for heavy-duty work
・Length-250mm
・Weight-94g

【Product Specifications】
・Material-Cotton 100%
・The ultra thick fabric protects the hands. Suitable for heavy-duty work
・Length-250mm
・Weight-94g