Work Gloves, 12 Pairs Pure Cotton (Weaving by 5 Strings), EA354A-43

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Weaving for 5 strings.
・7 Gauges.
・Total weight-750g
・Material-Cotton 100%
・Length-220mm

【Product Specifications】
・Weaving for 5 strings.
・7 Gauges.
・Total weight-750g
・Material-Cotton 100%
・Length-220mm