Work Gloves, 12 Pairs Synthetic Fiber (Weaving by 2 Strings), EA354A-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・7 gauge
・Material-Polyester, nylon, rayon, and others
・Total weight-600g
・Length-Approx. 225mm

【Product Specifications】
・7 gauge
・Material-Polyester, nylon, rayon, and others
・Total weight-600g
・Length-Approx. 225mm