Work Gloves (12 Pairs) EA354A-54

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・10-thread knitting
・7 gauge
・Total weight-900g
・Material-Cotton 100%
・Length-Approx. 250mm
・Natural fiber that absorbs sweat well, less likely to become sticky, and is skin-friendly