Work Gloves (12 Pairs) EA354A-81

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Weaving By 3 Strings
・7 Gauges
・Total Weight …660g
・Material …Cotton 、Ester
・Full length …220mm
・Design With Little Finger Positioned Lower Perfectly Fits Your Little Finger, Allowing Easier Work.
・Qty. Per Unit …12Double Including