Gloves/Inner (Polyester Seamless)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Polyester
・Free Size
・Full length …230mm
・Reduces The Nasty Sweatiness And Sticky Feeling When Using Rubber Gloves
・Produced Using The Meyer's Seamless Fabric, Which Would Not Easily Be Frayed Even When Cut By Scissors
・Possible To Use By Cutting Off The Fingertip Part, Appropriate For Detailed Work.
・Qty. Per Unit …1pair