Inner Gloves (Nylon / Thickness 0.8 mm)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Nylon Leona 66
・Good heat retaining even thin
・Free size
・Anti-bacterial, deodorizing, hygroscopic, desorption moisture
・Length-Approx. 180mm
・Use as the inner gloves for leather gloves and vinyl gloves.
・For colors, see the sub-photo of EA354CA-11 to -14.
・Color…Black