Nitrile Rubber Coating Gloves EA354DC-82

Nitrile Rubber Coating Gloves EA354DC-82

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Material-coating:nitrile rubber、fiber:Nylon
・Resistant to oil, piercing, scratching and abrasion.
・anti-slip processing
・Ventilation is good because coating is not applied to the back, ensuring comfortable work without steaming.
・Whole surface of finger parts is coated to prevent entry of oil and soil.
・Size-L
・Length-260mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA354DC-82
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)