• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Gloves [Nitrile Coating] EA354GD-32

Gloves [Nitrile Coating] EA354GD-32

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Material- Plastic part: Nitrile rubber, Fiber part: Nylon, polyester
・Oil resistance, wear resistance, anti-slip
・Good fit feel which can hold screws or washers Since it is thin and strong, it is ideal for maintenance of machines or vehicles.
・The hem has overlock to prevent fray.
・Dim.-M
・Length-Approx. 220mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA354GD-32
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)