• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (MYT) 17/2/2019. We apologize for the inconvenience.

File EA366FG-2

File EA366FG-2

【Product Specifications】
・Dim.-Body: 150 x 50 x 25mm, Grinding surface: 25 x 150mm
・For flat surface
・For grinding wood, aluminum, plastics
・Blade material-Stainless steel
・Grits…Second cut #220 to 280

Part Number

Configured Part Number is shown.

EA366FG-2

Part Number
EA366FG-2
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA366FG-2 in the File EA366FG-2 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)