Sponge Sander EA366MJ-2

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・For grinding of wood materials, grinding of sealer and painted surface, grinding of base surface for metal painting, removal of contamination from FRP and plastics, removal of paint film, hairline and satin finish, and decorative finish of metals and plastics
・Size-114x140x5(D)mm
・Abrasive-Oxide aluminum
・It has excellent grinding force and flexibility which fits the curve surface.
・Hard to be clogged, and washable with water
・Grits-Middle(#240 to 320)
・Qty. per unit-1 pc