Sand Paper Roll EA366MK-120

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・For removal of rust, damage and for finish.
・Width-64mm
・Abrasive--60, -80:Oxide aluminum -100 to -400:Silicon carbide
・Sand paper with glue which is excellent in grinding power and durability
・Since the surface has treatment to prevent clogging, it is excellent in grinding force and durability.
・Set to EA366MK-1, or -2.
・Grits-#120
・Length-1.7m