Sand Paper for Finishing EA366MR-4

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・For precision finish and maintenance of all parts/members such as precision parts, rolls/shafts/drums, plastic parts, plastic coating surface, analysis sample piece, optical fibers, etc.
・Size-216x280mm
・Abrasive-Oxide aluminum
・Material-Base-Polyester film
・Thickness of Material Base-75 micron
・Fine and beautiful finish surface can be obtained.
・Resistant to water and oil
・Available for both dry type and wet type.
・Grits-#400
・Color-Blue
・Qty. per unit-1 pc