• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Brass] Shim Box EA440FB-0.06

[Brass] Shim Box EA440FB-0.06

【Product Specifications】
・Material-Brass
・Contained in a paper case useful for storage
・Width…100
・Thickness…0.06
・Length…2m

Part Number

Configured Part Number is shown.

EA440FB-0.06

Part Number
EA440FB-0.06
Part NumberVolume DiscountDays to ShipRoHS
4 Day(s) or more 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA440FB-0.06 in the [Brass] Shim Box EA440FB-0.06 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)