Universal 2-Claw Puller EA500AA-200

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・If using this tool for the V-pulley of more than double belts, this tool ensures a secure bite on the pulley because the arm moves in parallel.
・German steel
・Max. dia.…200mm
・Arm depth…150mm
・Weight…3.1kg