Arm Puller EA500BP-100

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・When the dial is turned, the claws will tighten and secure an object.
・German steel
・Claw-BP-55 to -250: 2 pcsBR-125 to -300: 3 pcs
・Max. dia.…100mm
・Arm depth…100mm
・Weight…0.9kg