View Other Model Numbers
Storage Case(5 pcs) EA505-11B EA505-11B

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Storage Case(5 pcs) EA505-11B
Part Number: EA505-11B

Standard Unit Price: - Special Price -
Days to Ship: 4 Day(s) or more

【Product Specifications】
・Material-Polypropylene
・Size(mm)-Inside dim.:360x285x290(H)mm, Outside dim.:455x361x351(H)mm
・Weight-1.9kg
・With belt holes on the bottom of the main body that are useful to fix the body on the rack of the bike, etc. (Hole dim.-30 x 5.5mm)Universal storage box with safety key
・With key
・Excellent in sealing performance with the packing on upper lid.
・Color-Dark Gray
・Qty. per unit-5 pcs

Please check the type/dimensions/specifications of the part EA505-11B in the Storage Case(5 pcs) EA505-11B series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)