• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Storage Case EA505-32

Storage Case EA505-32

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

【Product Specifications】
・Material-Polypropylene
・Weight-1745g
・Storage case convenient for storage or transportation of small items
・Water hose can be held with a hose stopper (hold dia.: dia. 20mm) at the side of the handle. Convenient for filling the case with water.
・It can be used as a step or a chair.
・Inside dim.-300 x 220 x 285(H)
・Outside dim.-410 x 310 x 325(H)
・Capacity-25L

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : EA505-32
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)