Storage Case EA505-42

Storage Case EA505-42

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Material …Polypropylene
・You Can Also Use The Product As A Chair For Sitting On Or As A Step. (Load Capacity 80kg)
・With handle for ease of carrying
・Size …Inside Dim :690×280×330(H)mmOutside Dim :800×375×380(H)mm
・Weight …3.3kg
・Qty. Per Unit …1

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA505-42
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)