• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Storage Case with Buckle(6 pcs) EA506AB-36B

Storage Case with Buckle(6 pcs) EA506AB-36B

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

【Product Specifications】
・Material-Polypropylene
・With its handle sections made thick, it is best suited for carrying a heavy load.
・Concave surface finished buckle mold for easy grip
・Can be vertically stacked.
・Size(mm)-Inside dim.: 155x280x150(H)Outside dim.: 205x345x165(H)
・Color-Transparent
・Weight-548g
・Qty. per unit-6 pcs

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : EA506AB-36B
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)