Storage Case EA506AB-72

Storage Case EA506AB-72

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

【Product Specifications】
・Material-Polypropylene
・It can be vertically and horizontally stacked. It is a container which can also be used as a rack.
・Two -61 and -62 can be stacked on -63 and -64.
・The separately sold lid is very useful for transportation or storage of content.
・Dim. (mm)-Inside dim.: 314 x 208 x 270, Outside dim.: 378 x 270 x 278
・Color-Clear
・Weight-930g
・Qty. per unit-6

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : EA506AB-72
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)