Cylinder Polisher EA514BW-12

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Full length-Dia. 16: 172mm, Dia. 24,Dia. 32: 175mm
・Flexible shaft-Shank dia.: 6mm
・Brush material-Nylon (including abrasive)
・Brush dim.…Dia. 24 x 70(L)mm
・Application…Cast cylinder