Bulb & Fuse Pliers EA514C-10

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material-Plastic
・The cushion at the tip allows a valve or fuse in a narrow gap to be removed without damaging it.
・Overall length-160mm
・Tip width: 0 to 32mm