Pry Bar EA519AM-3

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Hammerhead bar, so hammering is possible.
・Rubber grip
・Material…Steel (black oxide)
・Length…635mm
・Tip width…19mm
・Shaft dia.…13mm