Nail Puller EA519MC-270

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Special carbon tool steel
・Hit the head of the nail puller with a hammer, you can easily pull off a nail without impact to your hands. No matter if the nail has lost its head or it is crooked.
・Length…270mm
・Weight…410g