Carrying Car EA520B-51

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Platform dim.--51:715 x 460mm, -52: 900 x 600mm
・Weight--51: 17.7kg, -52: 25.7kg
・Bed material-Polypropylene
・With foot brake
・Max load…150kg

【Product Specifications】
・Platform dim.--51:715 x 460mm, -52: 900 x 600mm
・Weight--51: 17.7kg, -52: 25.7kg
・Bed material-Polypropylene
・With foot brake
・Max load…150kg