Carrying Car [with Frame] EA520BC-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Allowable uniformly mounted load-150kg
・Platform dim.-740 x 480mm
・Frame dim.-830 x 540mm
・Bed material-Steel
・Wheel diameter-100mm (rubber wheels)
・Weight-14.5kg
・Bed height-145mm
・Frame height-290mm
・Handle height-815mm
・Thesafety frame prevents load shifting.