[Aluminum] Carrying Car EA520BF-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Bed material-Aluminum alloy
・Bed height--1: 172mm-2: 218mm
・Handle height--1: 810mm-2: 856mm
・Weight: -1: 7.8kg-2: 13.2kg
・Wheel material-Plastic
・Max. load…300kg
・Wheel dia. (mm)…125
・Platform dim.(mm)…900 x 590