[Aluminum] Carrying Car EA520BF-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Allowable uniformly mounted load-500kg
・Platform dim.-1200 x 750mm
・Bed material-Aluminum alloy
・Bed height-240mm
・Handle height-878mm
・Wheel diameter-150mm
・Weight-17.8kg
・Wheel material-Plastic