Carrying Car (With Mesh Wall) EA520BK-7

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・The product must be assembled by user.
・Allowable uniformly mounted load-250kg
・Bed size-900x600mm
・Bed height-195mm
・Handle height-870mm
・Wheel dia. -125mm(Rubber wheels)
・Wheel-Swivel x 2, Fixed x 2
・Weight-18.2kg
・Bed material-steel
・Opposite side of mounting hexagon nut - 12・14mm
・The mesh panel of both sides is removable.