300kg drum trolley/replacement wheels

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Overall height-1,540mm
・Allowable uniformly mounted load-300kg
・Weight-24.5kg
・Rubber tire-Dia. 160 x 40mm
・Material-Steel
・Powder coat finish
・Rack dim.-410 x 780 x 1180(H)mm
・Overall width-580mm