Hand Truck (for Bombe) EA520FD-11

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Allowable uniformly mounted load-200kg
・Cargo possible bottle size-For 20 to 50L steel Cylinder x 1pc or propane gas 11 to 33kg Cylinder x 1pc
・Overall height-1300mm
・Overall width-590mm
・Wheel dia. -Dia.160 x 40mm
・Weight-22kg
・Material-Body:Steel, Wheel:rubber
・Holder supporting cylinder and movable in up-down and right-left directions, chain length adjustable, to suit various cylinders