• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
[12-wheel] Portable Cart EA520FD-4

[12-wheel] Portable Cart EA520FD-4

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Allowable uniformly mounted load-200kg
・Bed size-300(L)x480(W)mm
・Overall height-1300mm
・Overall width-590mm
・Wheel dia. -Rubber wheels(Air input):φ260 x 85mm、Elastomer wheel:φ125 x 32mm
・Weight-16kg
・Material- steel

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA520FD-4
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)