Easy Container (Made of Steel)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Allowable uniformly mounted load-500kg
・Steel
・Folding type
・With stopper
・Height-1,700mm
・Dim. (outer)…800 x 600mm
・Weight…47.5kg

【Product Specifications】
・Allowable uniformly mounted load-500kg
・Steel
・Folding type
・With stopper
・Height-1,700mm
・Dim. (outer)…800 x 600mm
・Weight…47.5kg