Roll Container EA520LB-17

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Folding type
・Allowable uniformly mounted load-500kg
・Height-1,700mm
・Wheel diameter-150mm
・Steel
・Can be easily opened/closed with the hinged double doors.
・With stopper
・Dim. (outer)…1,100 x 800mm
・Weight…61kg