Roll Container EA520LB-21

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Folding type
・Allowable uniformly mounted load-500kg
・Size(Outside dim.)(mm)-1100x800
・Height-1700mm
・Weight-58kg
・Wheel dia. -150mm
・Resin made bottom plate
・4 free wheels(with 2 stoppers)